Download document () of 20
Power distribution units for IT equipment

Eaton PDI PowerPak PDU

With hundreds of possible distribution configurations, the PDI PowerPak PDU is a traditionally sized PDU perfect for enterprise data centers. The PDI PowerPak PDU offers a full compliment of panelboard, sub feed and I-Line distribution options in the main cabinet and expandable sidecars. 

It offers up to a 300 kVA DOE2016 transformer and integrates the intelligent PDI WaveStar Branch Circuit Monitoring solution with 7-inch color touchscreen display.

Core features

Up to 300 kVA DOE2016 transformer

  • The PDI PowerPak PDU offers DOE2016 compliant transformers in sizes up to 300 kVA.

Flexible options

  • The PDI PowerPak PDU offers multiple distribution panelboard and sub feed options in-cabinet and in optional side cars.

Manual dual with keyed interlocks

  • The PDI PowerPak PDU comes in a manual dual system allowing for a “make before break” transition of power.

Dual and triple output transformer

  • The PDI PowerPak PDU offers dual and triple output transformers allowing easy migration to different voltages.

Intelligent power monitoring

  • The PDI WaveStar Branch Circuit Monitoring System (BCMS) allows for the pro-active management of power usage and availability.

Optional infrared scanning

  • The PDI PowerPak PDU allows for easy front access infrared scanning when distribution breakers are placed in a front facing sidecar.

Adaptable service entrances

  • Landing service entrance cables has never been easier with top/bottom entry/exit configurations.

Classic dimensions with casters

  • The PDI PowerPak PDU cabinet dimensions of 36.5”w X 32.75”d X 74.75”h and integrated casters allows for easy installation.

Optional air containment skirts

  • Optional bottom skirts are available for the PDI PowerPak PDU providing back-pressure for HVAC systems when installed on a raised floor.

The PowerPak is Seismic certified

The PowerPak has undergone rigorous testing to ensure it can withstand seismic events, continuing to provide reliable performance even in challenging conditions.
Specifications
Ratings  
kVA rating 50-300 kVA
Input 3-phase, 3-wire plus ground
Input voltage @ 50 Hz: 415 or 380V @ 60 Hz: 600, 480 or 208V
Output 3-phase, 4-wire plus ground
Output voltage @ 50 Hz: 415/240or 380/220V @ 60 Hz: 600, 480 or 208/120V
Features Copper or aluminum wound construction.
Dual electrostatic shield – attenuates high frequency noise.
Oversized netural conductor.
Transverse mode noise protection.
Accurate kW, power factor and THD measurement.
True RMS metering.
Operating Efficiency: DOE 2016 compliant.
Listed to UL 1950, CSA certified.
Modbus RTY communications, Modbus TCP/IP, SNMP.
BCMS available as factory installed option.
Enclosure NEMA 1 enclosure with removable front, side & rear panels.
Removable front, side and rear panels.
Intergrated two-point latch and vision panels.
Flush-mounted door handle with integral locks.
Advanced door catch assures positive closure.
Operating conditiions Operating Tempature: ambient 0 to 40°C
Storage Tempature: -10 to +40°C
50 Hz Operating Rage: 47-53 Hz
60 Hz Operating Range: 57-63 Hz
Monitoring Standard monitor:
PDI 7-inch color monitor (input/output monitoring).
Options:
Per circuit output monitoring.
Communications:
Serial RS-485 modbus.
Thermal:
Dual transformer thermal switches.
Download Links
X
Download Close

Need product support?

Support from Eaton