Download document () of 20
Portable Power

Portable Power Stations

Eaton’s portable lithium-ion power stations offer a robust, versatile mobile power solution with multiple charging options, for applications ranging from residential to commercial, including RVs, food trucks, concerts, mobile clinics, hospitals and universities.

Robust power
Lithium iron phosphate (LiFePO4) batteries with up to 3000W of power and 4,000+ recharge cycles
Versatility
Compatible with photovoltaic (PV) solar, AC and Vehicle CLA recharging. USB-A and USB-C quick charge ports.
Mobility
Compact and lightweight design, built-in handle and wheels (GC3000L only) for easy positioning and transportation.
Reliable Safety
Built-in short-circuit and overpower protection. Cooling vents help prevent overheating.

Lots of convenient ways to power devices.

AC outlets, USB-C ports, USB-A ports and Quick Charge USB-A ports power and charge devices. DC output options include car charger (cigarette lighter) output, DC5521 plugs and an Anderson connector (GC3000L only).

User-friendly LCD

The LCD panel indicates input and output power as well as battery status (remaining battery percentage, remaining charge/discharge time, etc.). It also provides warnings for overtemperature, low-temperature and other faults.

Stay powered, off the grid.

Don't have access to utility power? No problem, use DC power from a foldable photovoltaic (PV) solar panel (SC-G0220M, sold separately).

LED light bar

Choose the light mode: low, medium, high, SOS or off.

Extend your runtimes for critical devices.

The GC3000L also supports up to six expansion battery packs (BPGC2500L, sold separately) for extended runtime.

Convenient mobility

A sleek, compact design allows easy positioning and transportation for when you're on the go. Built-in handle and wheels are available on the GC3000L for even greater convenience.
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close