Download document () of 20
Circuit breakers

Magnum with Power Xpert Release trip units

The Magnum low-voltage power breakers with PXR technology deliver accurate and intelligent circuit protection for UL1558 switchgear applications. The digital enhancements of the PXR electronic trip units combined with the proven reliability of Eaton’s Magnum air circuit breakers (ACB) provide customers the ability to improve system health, accurately and efficiently diagnose system issues, and field test quickly for increased uptime.

Core features

  • Industry exclusive integrated motorized remote racking (MR2) allows you to connect or disconnect a withdrawable breaker without ever breaching the arc flash boundary
  • Easily and cost effectively perform secondary injection testing with our intuitive Power Xpert Protection Manager software
  • Power and energy metering accuracy of 0.5% with PXR 35
  • Embedded communications and metering help to reduce cost by eliminating the need for separate communication components and associated wiring.  Easily connect and push actionable data through our Power Xpert Dashboards, Modbus RTU, CAMs, or integrated ethernet (IEC 61850) with PXR 35
  • Breaker health and advanced algorithms help avoid costly downtime by enabling you to perform predictive and preventative maintenance on your power distribution system prior to component failure
  • Capture and view extended waveforms from multiple devices with synchronized event captures. This allows you to see how a specific event affected multiple devices with PXR 35 in your gear
  • Arc flash reduction maintenance system helps to reduce your arc flash level energy, reducing your PPE, which helps minimize risk and improves your personnel safety and productivity 
  • Multiple load alarms and ground fault alarm to help avoid costly downtime through predictive and preventative maintenance

DIGITILIZATION
Enhanced electronics
CONNECTED
Built-in communications
SAFETY
Arc flash reduction

Magnum integral motorized remote racking

Eaton's integral motorized remote racking (MR2) provides a means of remotely racking any Magnum PXR draw out circuit breaker used in low voltage assemblies.

PXR electronic trip unit features and capabilities

Intuitive interface

Intuitive interface

Enhanced and easy-to-use interface provides visibility for critical performance metrics such as energy metering, battery life, ZSI settings, and breaker health

breaker diagnostic screen

Increased uptime

Breaker health and programmable alarms help avoid costly downtime by enabling predictive and preventative maintenance prior to component failure

safety and protection

Safety and protection

Arc Flash Reduction Maintenance System and ZSI functions reduce arc flash energy enhancing productivity and work personnel safety

Simplify operations, and reduce your maintenance.

Eaton’s Power Xpert Protection Manager provides a clean, intuitive user interface enabling unmatched control, testing, and troubleshooting. The software is free to download and can run on any PC.
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close