Download document () of 20
Disconnect ready enclosures

B-Line series Type 4X slope top disconnect-ready enclosure

EnviroShield slope top disconnect-ready enclosures are designed to help protect electrical components in pharmaceutical, agricultural, food and beverage process, and other washdown applications.

Slope top disconnect-ready enclosures

Eaton’s B-Line series EnviroShield slope top disconnect-ready enclosures are built to provide housing for electrical controls and instruments in washdown applications. The durable material and design help protect the internal components from circulating and windblown dust, falling dirt, dripping non-corrosive liquids, rain, splashing water and even hose-direct water. 

Features

  • Constructed of corrosion resistant, food-grade 304 stainless steel 
  • 20-degree slope top design 
  • Foam-in-place gasket 
  • All continuous welded seams are finished smooth 
  • Ground stud provided 
  • Multiple accessories available including locking mechanisms, panels, standing spacer kits
  • Designed to house a variety of customer purchased disconnect switch options

Standards

  • UL 508A listed, Type 4, Type 4X and Type 12
  • cUL Listed, Type 4, Type 4X and Type 12
  • Meets NSF 169 requirements
  • Conforms to NEMA standard for Type 4X
Specifications
Highlight differences
Show only differences
Hide blank features