EV charging busway is engineered to enable fast, flexible and scalable electric vehicle (EV) charging for fleet, services with multiple passenger vehicles or medium duty trucks, and last mile delivery. This innovative overhead solution utilizes Pow-R-Way III busway and incorporates a 19.2 kW AC Level 2 charger into the bus plug for direct vehicle charging. Using busway for EV charging provides a future proof and scalable footprint with the convenience of busway’s plug and play features.
Complex, bulky and overcomplicated
Streamlined, cost-effective and highly scalable
Discover EV charging busway
Continuous current | Up to 5000 A cu Up to 4000 A Al |
System voltage | 240 v |
Short circuit withstand | Up to 200 kA |
Third-party approval/recognition | ETL Tested to UL 857 |
Enclosure type | Indoor |
Plug-in/Tap Off separation | 24" |