Knowledge Search
Download document () of 20
EMT

Connectors and Couplings - EMT

Crouse-Hinds series EMT connectors and couplings are used to join EMT conduit to a box or enclosure, or to couple two ends of EMT conduit.  Our EMT fittings are available in set screw type and compression type, in both insulated and non-insulated versions.  They are available in steel and zinc die cast.  

Crouse-Hinds series EMT connectors and couplings are also available painted in seven different colors to better match architectural specifications and preferences.

Certifications and compliances

  • UL and cUL Listed
  • UL File No. E-22132

Design features

  • Available in 1/2" through 4" trade sizes
  • Tri-head screw on set screw fittings allows installation using a slotted, Phillips or Robertson head screwdriver
  • Male hub threads – NPSM
  • Concrete tight when taped
  • Surfaces on the compression nut provide for easy wrenching to quickly and easily tighten the nut

Standard materials

  • Zinc plated steel or zinc die cast

Set screw slip coupling for EMT conduit

The set screw slip coupling for EMT conduit is designed to easily couple sections of EMT in electrical prefabrication or EMT applications where conduit movement is constrained during installation. 

  • Increased productivity in prefab shops and standard EMT applications
  • Coupling slides freely along conduit sections with no center stop for maximum installation flexibility
  • Use set screws to secure coupling while adjoining conduit section is moved into place
  • Center oriented sight hole to visually confirm coupling point
  • Available in 1/2" to 4” trade sizes
  • cULus Listed
  • Trade sizes 2-1/2" - 4” cULus Listed for EMT, RMC and IMC
  • Concrete tight when taped
  • Tri-head screws can be installed with slotted, Phillips or Robertson head screwdriver
  • Slotted hex head screws for sizes 1-1/4”- 4”
  • Zinc plated steel construction 
crouse-hinds-set-screw-slip-coupling-46x-scp.jpg

Drawings and design support

Specifications
Highlight differences
Show only differences
Hide blank features
Download Links