Knowledge Search
Download document () of 20
Liquidtight

LTK Low Profile Liquidtight Fittings

Crouse-Hinds series LTK low profile liquidtight fittings are designed specifically for OEM applications that require close side-by-side mounting of multiple liquidtight fittings in tight spaces.  LTKs protect conductors from mechanical damage due to vibration and movement while sealing out cutting oils, coolants, water, dust, etc.

Certifications and compliances

NEC/CEC

  • Class I, Division 2
  • Class II, Divisions 1 & 2
  • Class III, Divisions 1 & 2
  • Suitable for grounding in sizes 3/8” through 1-1/4” under NEC
  • UL standards: 514B, 467
  • cUL standard: C22.2 No. 18F
  • UL File No. E-19189

Design features

  • Liquidtight, raintight, oiltight for protection and long life in wet, dusty and corrosive environments
  • Hex shaped gland nut allows for easy wrenching, providing a fast, tight installation
  • Suitable for wet locations
  • Reusable, long ferrule prevents pull-out and tight bend conduit pop-out
  • Furnished with locknut and sealing ring
  • Third party certified
  • Available in insulated and non-insulated versions to meet any customer preference

Standard materials

  • Body – straight: steel; 45°: malleable iron; 90°: malleable iron
  • Gland nut – steel
  • Ferrule – steel
  • Gland nut sealing ring – nylon
  • Sealing gasket – polypropylene
  • Locknut – steel
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links