The Crouse-Hinds series Champ CPMV is uniquely engineered to provide a low profile wallpack solution for hazardous lighting applications. It’s the ideal choice for vertical surface lighting where harsh and hazardous conditions require high quality, reliable illumination.
Champ CPMV LED wallpacks are engineered to provide maintenance-free illumination, long life and high performance in Class I, Division 2 and Class II, Division 1 areas. They are available from 3,000 to 7,000 lumens and are designed for extreme conditions and hazardous applications.
NEC/CEC
UL standards
CSA standard
The Crouse-Hinds series Champ portfolio includes a full line of LED fixtures for highbay/midbay, floodlights, linear and targeted lighting applications.
Your search "" did not match any documents or products.