Knowledge Search
Download document () of 20
Highbay, lowbay and industrials

Vaporgard V2L/V3L Hazardous Area LED Light Fixtures

For targeted illumination in Class I, Division 2 hazardous areas.  The Crouse-Hinds series Vaporgard V2L/V3L LED light fixture provides uniform crisp, white light and is suitable for lower mounting heights, confined spaces, tunnels or utility rooms.

The Vaporgard LED's unique domeless, low profile design is ideal for compact spaces where incandescent and HID-based luminaires are too large to fit in the mechanical envelope required.

The Vaporgard LED is available in 1,700 and 3,300 lumen models, with color temperature options of cool white, neutral white and warm white.  Using four high power, high brightness LED arrays, this fixture delivers similar light levels to a 50W HID or 150-200W incandescent.

Efficiency
Save up to 90% in energy costs
Performance
Cool white, neutral and warm white options
Reliability
NEMA 4X, IP66

Certifications and compliances

 NEC/CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups F, G*

UL standards

  • UL844; UL1598; UL1598A

CSA standard

  • CSA C22.2 No. 137

Environmental ratings

  • NEMA 4X, IP66

IEC

  • IEC 60079-0:2011; IEC 60079-31:2013; IEC 60079-7:2017
  • V2LM2/UNV1: Ex ec IIC T5 Gc; Ex tc IIIB T62°C Dc IP66
  • V2LM2/DC1: Ex ec IIC T6 Gc; Ex tc IIIB T50°C Dc IP66
  • V3LM2/UNV1: Ex ec IIC T4 Gc; Ex tc IIIB T69°C Dc IP66
  • V3LM2/DC1: Ex ec IIC T5 Gc; Ex tc IIIB T60°C Dc IP66

ATEX

  • EN 60079-0: 2012+A11:2013; EN 60079-7: 2015 +A1:2018; EN 60079-31:2014
  • V2LM2/UNV1:
    • Ex II 3 G Ex ec IIC T5 Gc; Ex II 3 D Ex tc IIIB T62°C Dc IP66
  • V2LM2/DC1:
    • Ex II 3 G Ex ec IIC T6 Gc; Ex II 3 D Ex tc IIIB T50°C Dc IP66
  • V3LM2/UNV1:
    • Ex II 3 G Ex ec IIC T4 Gc; Ex II 3 D Ex tc IIIB T69°C Dc IP66
  • V3LM2/DC1:
    • Ex II 3 G Ex ec IIC T5 Gc; Ex II 3 D Ex tc IIIB T60°C Dc IP66

*Limited mounting options.

Design features

Enhance safety and productivity

  • Instant illumination and re-strike
  • Cold temperature operation; no warm-up time
  • Lightweight, low profile and cool surface temperatures
  • Driver with internal fusing for branch circuit protection

Reduce operation and maintenance costs

  • High efficacy LEDs can save up to 90% in energy costs
  • No mercury or hazardous chemicals – eliminates disposal concerns
  • Mounts to existing Vaporgard mounting modules – contractor-friendly design is ideal for both retrofit and new construction applications

Reliable performance in any environment

  • Shock- and vibration-resistant
  • Thick walled castings make for a tough, rugged housing that keeps the internal driver and LED temperature down
  • Tempered clear glass lens standard; diffused glass lens available
  • Teflon coated lens (suffix S896) option for increased safety in food processing facilities
  • Operating ambient:
    • V2L: -30°C to +55°C
    • V3L: -30°C to +40°C

Standard materials

  • Body and mounting modules – copper-free aluminum with Corro-free epoxy powder coat
  • Lens bezel – aluminum with anodized finish
  • Lens – heat- and impact-resistant glass
  • Gaskets – silicone
  • External hardware – stainless steel

Drawings and design support

Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close