Download document () of 20
Contactors and starters

Industrial Breaktor DC

Eaton’s Industrial Breaktor DC is a revolutionary device that offers a solution for DC switching and short-circuit protection. By combining the best features of fuses and contactors, the Industrial Breaktor DC provides seamless coordination of switching and protection for a wide range of DC applications, including local DC grids, solar and battery systems, industrial and mobile DC applications, and DC charging. Forget the limitations of fuses and contactors, embrace the future of DC switching and short-circuit protection with Eaton’s Industrial Breaktor DC.

Voltage level
750VDC
Current level
250A
Approvals
CE, cULus
Mechanical lifespan
500,000 cycles

Core features

  • Switching and short-circuit protection function in one device
  • Bidirectional and resettable device that separates currents and can be reused after clearing a fault
  • Fast protection against short circuit
  • Low power losses

Safe remote control

The Industrial Breaktor DC enables remote control from an electrical cabinet or devices, allowing easy switching and resetting, enhancing your system's efficiency and safety without requiring manual intervention.

Constant monitoring and protection

The Industrial Breaktor DC is designed to switch DC loads and to provide comprehensive protection for DC circuits. It constantly monitors current, detecting and responding to short-circuits in milliseconds to prevent damage to equipment and improve system reliability.

Customized Solutions for Diverse Needs

While the Industrial Breaktor DC technology often eliminates the necessity for separate fuses and contactors, it remains adaptable for various applications. Certain scenarios may still require the installation of additional fuses to meet specific operational requirements. This flexibility allows for customized solutions that can accommodate diverse industrial needs.

Easy Installation and Sustainability

By minimizing the need for additional fuses and contactors, the technology simplifies the installation process, saving time and reducing complexity. Fewer components mean less waste generated during production and disposal, supporting environmental sustainability efforts.

Maximize Energy Efficiency

Our Industrial Breaktor DC technology is expertly designed to provide the highest level of energy efficiency. By reducing energy consumption, you can lower operating costs and improve your bottom line.

Supports transition to renewable and sustainable energy source

The Industrial Breaktor DC is suitable for various applications and environments, such as solar, battery and industrial automation contributing to a greener and cleaner future.
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links

X
Download Close