Download document () of 20
Variable frequency drives

M-Max micro variable frequency drives

Demand more simplicity.

The M-Max series of variable frequency drive is a compact system with a broad power range. Factor in the conformal board coating, unique mounting characteristics, simple programming, and its 50°C Rating and the M-Max is perfectly suited for machinery applications in many industries including material handling, HVAC, pumping and more.

Core features of the M-Max micro VFD

  • Global acceptance
  • 50C ambient temperature environments
  • Conformal coating standard
  • Modbus-RTU as standard serial fieldbus
  • NEMA 1 kits available
  • Side-by-side mounting and orientation flexibility to maximize panel space
  • Temperature controlled cooling fan to increase efficiency and extend life
  • On-board start-up wizard and preset macros to simplify commissioning

Explore the unique features of the M-Max variable frequency drive.

These microprocessor-based drives have standard features that can be programmed to tailor the drive’s performance to suit a wide variety of application requirements.

The M-Max product line uses a 32-bit microprocessor and insulated gate bipolar transistors (IGBTs) that provide quiet motor operation, high motor efficiency, and smooth low speed performance.

The size and simplicity of the M-Max make it ideal for hassle-free installation. 

Watch the video to learn more.

Get up to speed on the latest energy management techniques for your application

Download the white paper to better understand available options for managing system energy consumption.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links

Resources: M-Max micro variable frequency drives

X
Download Close