Download document () of 20
Discontinued
Switchboards

Commercial metering switchboard

NEMA Standard PB-2 and UL 891 Commercial Metering switchboards combine circuit breakers, chassis, surge protection, and meter sockets, as well as additional Eaton electrical products. These include assemblies that meet utility requirements for bulb-type watt-hour meters and electronic tenant metering switchboards. Commercial Metering switchboards are available for both EUSERC and non-EUSERC applications.

Maximum Voltage Class
Up to 600 Vac/Vdc
Interrupting Rating
Up to 200 kAIC
Continuous Current Rating
Up to 5000 A

Core features

  • Available in NEMA Type 1 and Type 3R enclosures
  • Offers aluminum or copper bus options
  • Provides service entrance capability
  • Offers tenant main disconnects and meter sockets (200 A maximum self-contained metered circuits) sections for metered circuits larger than 200 vA
  • Includes WWCMS option for self-contained meter sockets that include a test bypass/disconnect block per EUSERC requirements and typically arranged for hot-sequence metering
  • Provides WCMS option for self-contained meter sockets that includes a manual lever bypass that can be arranged for either hot- or cold-sequence metering

Customized solutions, customized service

Regional satellite locations provide manufacturing of local, custom, and quick-ship panelboards and switchboards

NRX breaker and PXR trip unit technology

Switchboard with compact, innovative and flexible insulated case circuit breaker integration

Basics in low-voltage distribution equipment

Gain insight into low-voltage distribution equipment, including components, applications, and definitions

Get to know more about the Guardian of the grid

Learn more about the Pow-R-Line Xpert family designed to help

giveyou accurate, actionable data to improve efficiency.

More about the Pow-R-Line Xpert family

You may also be interested in

Specifications

Ratings

RATED MAXIMUM VOLTAGE 600 Vac
CONTINUOUS CURRENT 400-5000 A
INTERRUPT RATING 65, 85, 100 and 200 kAIC

Standards

THIRD PARTY APPROVAL/RECOGNITION UL891/cUL
NEMA PB-2
SEISMIC QUALIFICATION Commercial metering switchboard certificate

Devices

PROTECTION DEVICES Molded Case Circuit BreakersFusible switches
METERS Power Xpert Meter and IQ Meter
SURGE PROTECTION DEVICES SPD series
DEVICE MOUNTING Fixed and drawout mounting

Enclosures

ACCESS Front & rear access
ENCLOSURE TYPE NEMA Type 1 and 3R
STANDARD INDOOR WIDTH DIMENSIONS* 20, 30, 36, 45, 51 inches
STANDARD INDOOR DEPTH DIMENSIONS* 30, 36, 48, 66 inches
STANDARD INDOOR HEIGHT DIMENSIONS* 90 inches
CUSTOM DIMENSIONS AVAILABLE Contact satellite manufacturing facility
Download Links
X
Download Close
Switchboards