Eaton’s PowerWave 2 busway (formerly PDI) is a continuous open channel, track-style busway system that provides a highly configurable overhead power distribution system for data centers, commercial and light industrial applications. PowerWave 2 busway’s intelligent end-feed provides accurate high-speed monitoring, key electrical performance metrics and proactive management of power usage and availability.
PowerWave 2 track-style busway applications
Optimize energy management with metering and monitoring
Source end-feed monitoring
Tap off box branch circuit monitoring
PowerWave 2 busway branch circuit monitoring provides real time insights into connected equipment and revenue-grade metering accuracy. Offers quick RJ45 daisy chain plug and play installation, intuitive integration with your building management system (BMS) and is scalable to sustain expansions or reconfigurations. Ideal for facilities looking to optimize equipment power usage and multi-tenant data center owners who need to accurately charge customers by power usage.
Source end-feed and tap off box metering and monitoring
Safe and reliable power distribution
The advantage of busway compared to cable and conduit
Busway provides a more flexible, effective and sustainable approach to power distribution.
Quick and easy to connect
Flexible orientation
Load bank testing
Ampacity system | 250 A, 400 A, 600 A, 800 A and 1000 A | |
Protection | IP2X finger safe | |
Rated voltage | 120 – 600 V | |
Rated short circuit withstand capacity |
250 Amp 400 Amp 42 kAIC up to 208 Vac 600 Amp 42 kAIC up to 600 Vac 800 Amp 42 kAIC up to 600 Vac 1000 Amp 42 kAIC up to 600 Vac |
|
Conductor type | 250 A, 400 A, 600 A, 800 A and 1000 A - CU conductor ampacity systems 600 A - AL conductor ampacity systems |
|
Frequency rating | 50/60 Hz | |
Testing criteria | UL 857 | |
IEC rated | 60439-2 | |
CAN/CSA rated | C22.2 No. 27 | |
Thermal rating | 250 Amp 400 Amp 800 Amp |
|
Keep out area (min/max) | 250 Amp 400 Amp 800 Amp |
|
System weight | 250 Amp 400 Amp 600 Amp 800 Amp 1000 Amp |
BIM models and drawings