Knowledge Search
Download document () of 20
Enclosed motor starters

CEAG GHG635 Ex Explosion Protected Motor Starters

Crouse-Hinds series GHG635 explosion protected manual motor starters are used in a metallic conduit or cable system for surface mounting to protect motors against overload and phase failure.  GHG635 motor starters are globally certified for use in NEC, CEC and IEC applications.

Certifications and compliances

  • UL/cUL Listed
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Ex de IIB + H2, T6
  • Class II, Division 1, Groups E, F, G (cUL)
  • CENELEC - PTB 99-ATEX 1162
  • Ex de IIC, T6, Zones 1 & 2
  • NEMA 4X, IP66

Design features

  • Explosion protected factory sealed circuit breaker and manual motor starter
  • Innovative break line in cover allows full wiring access, making installation quick and easy
  • Switch handle provides clear indication of switch position
  • Lockable handle meets OSHA lockout/tagout requirements; provision for three padlocks
  • Large rotary handle provides easy gripping with gloved hands
  • Captive cover screws

Standard materials

  • Enclosure – fiberglass-reinforced polyester
  • Enclosure gasket – silicone
  • Handle – impact-resistant thermoplastic
  • Cover screws – stainless steel
  • Conduit entries – zinc Myers hubs
  • Mounting plate – brass, for ground continuity
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links