Download document () of 20
Switches and disconnects

Heavy duty quick connect safety switches

Eaton's 2017 NEC 702.12(C) compliant quick connect safety switches provide a convenient and safe way to connect and disconnect portable equipment. Switches are available in 100 A-1200 A, single throw and double throw, fusible and non-fusible configurations. The load-side terminals are factory-wired to Cam-Lok/Posi-Lok receptacles located behind an interlocked door. For single-throw generator switch applications, the receptacles are factory wired to the line-side terminals. 

Voltage class
240 VAC, 600 VAC
Current ratings
100 A-1200 A
Features
Meets NEC requirements
Origin
Made in America

Core features

  • Includes a double- or single-throw switch design with interlocked receptacle compartment for temporary power hookup
  • Offers color-coordinated Cam-Lok or Posi-Lok receptacles to easily identify where to insert the appropriate cables
  • Meets NEC requirements
  • Includes exclusive trap door system
  • Contact the Switching Device Flex Center for customization options of any application need

    Customization available through our Flex Center

    Our Switching Devices Flex Center can design and modify safety switches, enclosed circuit breakers and rotary disconnects beyond standard offerings. Solutions can be custom designed for harsh environments, enhanced safety and convenience, and to meet the needs of specific applications.
    3D - WP008002EN 500x500

    Advancing personnel and equipment protection with safety switches

    The evolution of safety switch technology and a growing emphasis on personnel protection.

    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close