Download document () of 20
Meter mounting equipment, meter breakers, group metering

Main service modules

Eaton's main service modules are part of Gangable Metering, which consists of a main service module used in conjunction with meter stacks to make a custom metering lineup. Gangable metering is used in large condominiums, strip malls or other applications where more than six units are metered.
Labor savings
Optimal knockouts
Reduce costs
Indoor/outdoor applications
Easy installation
Easy to install inside the mains

Core features

  • Integral surge adder accessory
  • Power Defense breaker with secondary injection testing capability provides savings
  • Service entrance meter mains with surge provide ARMS as standard product offering for 1000 A and above
  • Suitable for indoor or outdoor applications, no need for separate or additional equipment to ensure weather resistance
  • Knockouts provided in bottom endwall of enclosures, which saves time and money on installation
  • Metering modules may be bolted to one or both sides of the main device, which allows flexibility in installation
  • Eaton's gangable metering provides flexibility and customization for light commercial applications
eaton-nec-surge-protection-cc003013en-500x500.jpg

Comparison of Eaton's surge protective devices

Read more about the multiple surge protective devices that Eaton offers to protect your home.

    Things you will only see at Eaton's Power Systems Experience Centers

    Ever wonder how electricity works? Here at Eaton's Power Systems Experience Center, you'll see first hand how electrical systems are designed and built. See unique demos like the water analogy, microgrid, harmonics, surge, UPS, supercaps and more.

    Users of electricity have always had the need to meter electricity usage, voltage, and current

    Surges typically come from lightning, utility disturbances, and home appliances turning on/off. The earliest needs to monitor voltage were to ensure the electric supply had the capacity and stability to power the load. Monitoring amperage (current) ensured conductors were appropriately sized and circuitry or equipment was not being damaged by excessive current loads.
    Electrical meters resized
    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close