Eaton's Pow-R-Line 3e distribution panelboards provide higher interrupting ratings for selective coordination purposes and electric power distribution with integrated breakers, metering and surge protection. Additionally, they’re designed to meet UL 67 and NEMA PB1 standards for use in data center, industrial, commercial and healthcare facilities for up to 480 Vac, 250 Vdc and 600 A applications.
“I am always pricing jobs that require a specific main breaker, and Eaton's main breaker kits that bolt up universally into their panels is a huge selling point for me. The fact that a lot of Eaton's panel interiors are top- or bottom-fed is another great selling point.”
| RATED MAXIMUM VOLTAGE | 480 Vac and 250 Vdc |
| CONTINUOUS CURRENT | 100-600 A |
| INTERRUPTING RATING | 240 Vac: 25-100 kA fully rated 240 Vac: 100-200 kA series rated 480Y/277 Vac: 18-65 kA fully rated 480Y/277 Vac: 65-100 kA series rated 250 Vdc: 10-22 kA fully rated |
| NEMA | PB-1 |
| THIRD-PARTY APPROVAL/RECOGNITION | UL 67 / CSA |
| SEISMIC QUALIFICATION |
| PROTECTION DEVICES |
and |
| METERS | |
| SURGE PROTECTION DEVICES | |
| DEVICE MOUNTING | Bolt-on |
| ACCESS | Top and bottom access |
| ENCLOSURE TYPE | NEMA Type 1, 2, 3R and 12 |
| STANDARD INDOOR WIDTH DIMENSIONS | 20 and optional 28 inches |
| STANDARD INDOOR DEPTH DIMENSIONS | 5.75 inches |
| STANDARD INDOOR HEIGHT DIMENSIONS | 36, 42, 48, 60, 72 or 90 inches |
| CUSTOM DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |
Dig into the features and functionality to learn how incorporating intelligent circuit protection for panelboards and switchboards can provide accurate, actionable data to increase efficiency.