Panelboards Pow-R-Stock Plus Program provide interiors; type 1 and 3R boxes; surface and flush trims; factory-assembled panelboards; main breaker kits; branch breakers; lug kits; service entrance kits; ground kits; and 200% neutral kits. In addition, the distributor stocking program can be used with various Eaton commercial distribution products and is designed to meet UL67 standards for use in data center, industrial, commercial and healthcare facilities.
| RATED MAXIMUM VOLTAGE | 600 Vac and 600 Vdc |
| CONTINUOUS CURRENT | 250-1200 A |
| INTERRUPTING RATING | 240 Vac: 10-200 kA fully rated 240 Vac: 22-200 kA series rated 480Y/277 Vac: 14-200 kA fully rated 480Y/277 Vac: 22-150 kA series rated 250 Vdc: 10-22 kA fully rated |
| NEMA | PB-1 |
| THIRD-PARTY APPROVAL/RECOGNITION | UL 67 / CSA |
| SEISMIC QUALIFICATION |
| ACCESS | Top and bottom access |
| ENCLOSURE TYPE | NEMA Type 1, 3R, 4, 4X and 12 |
| STANDARD INDOOR WIDTH DIMENSIONS* | 36 or 44 inches |
| STANDARD INDOOR DEPTH DIMENSIONS* | 10.40 inches |
| STANDARD INDOOR HEIGHT DIMENSIONS* | 73.50 or 90 inches |
| CUSTOM DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |
| PROTECTION DEVICES | Fusible Switches |
| METERS | Power Xpert Meter and IQ Meter |
| SURGE PROTECTION DEVICES | SPD |
| DEVICE MOUNTING | Bolt-on |
Dig into the features and functionality to learn how incorporating intelligent circuit protection for panelboards and switchboards can provide accurate, actionable data to increase efficiency.