Eaton's Pow-R-Line Xpert panelboards with Power Xpert branch circuit monitoring (PXBCM) provide compact and flexible solutions for electric power distribution with integrated breakers, metering and surge protection. Additionally, they’re designed to meet UL 67 and NEMA PB1 standards. Available in Pow-R-Line 1X, 2X, 3E, 3X, 4X and Pow-R-Command configurations.
![]() |
Alternative energy | ![]() |
Education | ![]() |
Manufacturing |
![]() |
Commercial construction | ![]() |
Government | ![]() |
Residential construction |
![]() |
Data centers | ![]() |
Healthcare | ![]() |
Transportation |
RATED MAXIMUM VOLTAGE | 600 Vac and 250 Vdc |
CONTINUOUS CURRENT | 100-1200 A |
INTERRUPTING RATING | 240 Vac: up to 200 kA fully or series rated 480 Y/277 Vac: up to 100 kA fully rated 480 Y/277 Vac: up to 200 kA series rated 250 Vdc: up to 22 kA fully rated |
NEMA | PB-1 |
THIRD-PARTY APPROVAL/RECOGNITION | UL 67 / CSA |
SEISMIC QUALIFICATION |
ACCESS | Top and bottom access |
ENCLOSURE TYPE | NEMA Type 1, 2, 3R, 4, 4X and 12 |
STANDARD INDOOR WIDTH DIMENSIONS* | 20, 28, 36 or 44 inches |
STANDARD INDOOR DEPTH DIMENSIONS* | 5.75 or 11.30 inches |
STANDARD INDOOR HEIGHT DIMENSIONS* | 36, 42, 48, 57, 60, 72, 73.55 or 90 inches |
CUSTOM DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |
PROTECTION DEVICES | Molded Case Circuit Breakers and Miniature Circuit Breakers |
METERS | Power Xpert Multi-Point Meter and Power Xpert Branch Circuit Monitor |
SURGE PROTECTION DEVICES | SPD |
DEVICE MOUNTING | Bolt-on |