Download document () of 20
Power metering and power monitoring equipment and software

Power Xpert Meter 1000

The Power Xpert Meter 1000 (PXM1000) is a revenue grade power and energy meter that delivers a cost-effective solution for energy and sub-metering applications. This three-phase meter provides high accuracy and advanced features in the standard 4” form factor and can be expanded with multiple modular I/O options. 

CP_lockup_onImage.jpg

Join trusted experts and learn to manage cybersecurity risk

A world dependent on connectivity and electrification needs trusted environments. Join us for Cybersecurity Perspectives: the global forum and educational program showcasing the advanced tools and resources needed to expand your cybersecurity skillset.

ANSI C12.20 | IEC 62053-22
Metering accuracy
CT type inputs
5A | 333mV | Rogowski coils
Communications
Dual RJ-45, Modbus-TCP/IP, BACnet-IP, EtherNet/IP, IPv6

Core features

  • ANSI C12.20 and IEC 62053-22 utiliy billing accuracy will help meet stringent customer specifications.
  • Available in 5A and 333mV CT type inputs, allow for ease of use in multiple applications 
  • Rogowski coils allow for ease of use in retrofit applications
  • Wide range of communication protocols - Modbus-TCP/IP, BACnet-IP, EtherNet/IP, IPv6, HTTP/HTTPs Post, FTP, sFTP, SNMP V3, SMTP and NTP time synchronization.
  • Optional Analog and Digital I/O modules for control, status monitoring or integrating other data such as temperature, pressure etc.
  • Optional data logging, time-of-use and power quality monitoring with field-swappable communication modules. 
  • Optional Wifi offer users enhanced connectivity and ability to access the web browser to view and configure your meter from anywhere

Compare our Power Xpert Meter suite

Get help selecting the Power Xpert Meter that best helps to meet your needs. Take a look at our comparison guide.

Compare our Power Xpert Meter suite

Get help selecting the Power Xpert Meter that best helps to meet your needs. Take a look at our comparison guide.

Reduce and control costs

Eaton’s Power Xpert Meter 1000 revenue grade power and energy meter enables you to reduce and control your demand for energy by making consumption more predictable and helps control and reduce utility costs.

Stay connected

The PXM1000 meter multiple protocols enable cloud connectivity and help meet the industries energy code data storage requirements.
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information