Knowledge Search
Download document () of 20
Pushbuttons and signal towers

10250T heavy-duty pushbuttons

Push forward toward control for harsh environments

Eaton's 10250T line of 30.5 mm pushbuttons features a heavy-duty zinc die-cast construction. Reliability nibs improve contact reliability even under dry circuit and fine dust conditions. In addition, drainage holes prevent the buildup of liquid inside the operator, which can prevent operation in freezing environments. 

The versatile 10250T line offers the largest breadth of functionality options in the industry using a single metal operator housing. The portfolio’s heavy-duty, water- and oil-tight 30.5 mm pushbuttons are an excellent choice for applications where reliability and durability are required.

Core features of the 10250T pushbuttons

  • Heavy-duty zinc die-cast construction  
  • Enclosed silver contacts with reliability nibs 
  • Diaphragm seals with drainage holes
  • Grounding nibs on the self-grounding operators
  • Durable chrome finish 
  • Rugged, one-piece metal body 
  • Controlled compression sealing gasket 
  • Widest variety of product offering using a single metal operator housing 
  • NEMA Class 1 Div 2 rating 

How to select the right pushbutton

Become a motor control master!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

LOCATE A DISTRIBUTOR tool to find one near you.
Specifications
Highlight differences
Show only differences
Hide blank features
ICD - Motor - Pushbuttons