Eaton’s Freedom starters and contactors feature a compact, space-saving design, using state-of-the-art technology and the latest in high strength, impact and temperature resistant insulating materials. In addition to the bimetallic overload, Eaton also offers a series of electronic overload relay (C440) available as a standalone unit and assembled with Freedom contactor. These adjustable bimetallic ambient compensated contactors are designed for use with CE or CN non-reversing and reversing contactors. They have interchangeable heater packs and are available in four sizes for overload protection up to 900 hp, reducing the number of different contactor/overload relay combinations that have to be stocked. They also feature a full line of snap-on accessories common to both IEC and NEMA devices.
Step by step instructional video that shows you the simple steps to replacing the coil in the Freedom NEMA contactor.
Your search "" did not match any documents or products.