Download document () of 20
Variable frequency drives

PowerXL EGP variable frequency drives

Demand more harmonics mitigation

Eaton’s enclosed 18-pulse drives use advanced 18-pulse technology that significantly reduces line harmonics at the drive input terminals, resulting in one of the purest sinusoidal waveforms available.

The enclosed 18-pulse drive also delivers True Power Factor—in addition to reducing harmonic distortion, the enclosed 18-pulse drive prevents upstream transformer overheating and overloading of breakers and feeders, enabling the application of variable frequency drives on generators and other high impedance power systems.

Power XL EGP variable frequency drive core features

  • Ease of use: Uses the core DG1 drive platform, Startup Wizard and built-in applications

  • Clean power: Robust design includes phase-shifting transformers and is compliant with IEEE-519

  • Efficiency: Designed and tested to provide maximum efficiency through best-in-class components

  • Rugged and reliable: Tested and proven solution built to meet commercial and industrial applications. Engineered solutions also available to suit your custom needs

Got harmonics? Learn what they are and how to manage them

Harmonic mitigation techniques can help protect equipment from potential damage, reduce power generation to overcome losses, and eliminate utility fines. Learn more about harmonics.

Watch the video to learn more.

Visit our microsite on harmonics.

Get the harmonics calculator

Eaton’s harmonics calculator will help you determine how much you are introducing into the grid. Use this intel to decide which mitigation technique you should employ.

Save up to 10% more on energy costs above a standard drive with Eaton’s patented Active Energy Control

Active Energy Control reduces the output and motor current as much as possible while ensuring the motor continues to spin at the required speed.

Watch the video to learn more.

    Ready to order?

    Use our LOCATE A DISTRIBUTOR tool to find one near you.
    Specifications

    Eaton's enclosed drives portfolio

    Standard options

    Enclosure options

    • NEMA Type 1, 1 filtered,12, 3R, 7
    • Wall-mount
    • Floor-mount
    • Space heater

    Pilot device options

    • Indicating lights
    • Pushbuttons
    • HOA switches
    • Speed potentiometers
    • E-stops
    • External keypad

    Control options

    • CPT
    • Terminal blocks
    • Control relays
    • Timers

    Metering options

    • Elapsed time meter
    • Volt meter
    • Amp meter
    • Frequency meter
    • Power meter

    Input power options

    • Circuit breaker disconnect
    • Fused disconnect
    • Fuses
    • Surge protection
    • Input reactor

    Bypass options

    • Three-contactor bypass
    • Reduced voltage soft starter (RVSS) bypass

    Output power options

    • Output contactor
    • Output reactor
    • dV/dt filter
    • Sine wave filter

    Technology comparison

    Technology
    Eaton VFD type
    How it works
    Typical THD
    Advantages
    Disadvantages
    Inductive reactors

    EGS

    SVX

    Mitigates higher-order harmonics by providing high input impedance that limits high-frequency currents. 33-38%
    Low-cost, simple application

    Low effectiveness

    Voltage drop concerns

    12-Pulse converters
    HCX
    Two parallel 6-pulse converters fed by parallel isolation transformer paths, phase shifted 30°, which mitigates 5th and 7th order harmonics. Input impedance mitigates higher-order harmonics as well. 12-18%

    Simple to apply

    Extremely robust

    Not as effective as other methods

    Relative high cost compared to passive filter

    Passive filters

    EGF

    CFX

    Provides high input impedance for higher-order harmonics and a shunt-tuned reactor and capacitor to mitigate 5th and 7th harmonics. 6-8%

    Simple retrofit

    Low cost for performance

    Insensitive to voltage balance

    Challenges with generator design

    Power factor issues

    Less robust than 18-pulse

    18-Pulse converters
    CPX
    Three parallel 6-pulse converters fed by a single-phase shifting autotransformer, phase shifted 20° to cancel all harmonics below the 17th. Input impedance mitigates higher-order harmonics as well. 3-6%

    Simple to apply

    Extremely robust

    Higher cost on small hp
    Active Front End drives
    RGX
    IGBT-based front end pulls relatively linear power from the line and uses a L-C-L filter to mitigate the IGBT switching noise. 3-5%

    Slightly higher efficiency

    Immune to voltage imbalance

    Regeneration capability

    High cost, not as robust as 18-pulse
    Download Links
    X
    Download Close