Knowledge Search
Download document () of 20
Human Machine Interface (HMI)

XV300 advanced human machine interface (HMI)

Think differently about human machine interfaces (HMIs)

Eaton’s revamped XV300 series of human machine interfaces feature embedded Linux operating system and new hardware offering extremely fast processing while complying with the latest cyber security standards. The XV300 series of  (HMIs) enhances the field of automation with contemporary control interfaces and command methods common in today’s touchscreen devices. High system performance and a powerful graphic processor allow user interfaces to be implemented, meeting and exceeding expectations with features like fast screen changes and integrated, multimedia elements. XV300 devices are equally suitable for use as HMI operator panels and as HMI-PLC units with integrated PLC functionality.

XV300 human machine interface (HMI) core features

  • Sleek, tablet-like design with capacitive multi-touch technology (PCT)
  • High-resolution widescreen display sizes 7” (1024x600), 10.1” (1024x600) and 15.6” (1366x768); can also be set up in portrait mode
  • Heavy-duty, easy-to-clean front with toughened and anti-reflective glass
  • Powerful CPU: 800 MHz ARM Cortex-A9 with high-performance graphics processing unit
  • 1 GB internal memory, 120 KB retain memory for PLC, 512 MB RAM
  • SD card slot for memory extension, system operation from removable memory or for easy install of system updates
  • Two independent Ethernet interfaces to facilitate safe segregation of the control level and the function-specific field level
  • Comprehensive interfaces (depending on device version): one or two Ethernet ports, USB host and USB device, CAN, RS-232, RS-485, SmartWire-DT, PROFIBUS-DP/MPI/PPI
  • XV300 devices 7” and 10.1” with rear mounting: control console mounting creates a flat surface with no edges, which meets strict hygienic requirements
  • A variety of certifications: CE, cUL, cUL Class1 Div2, ATEX Zone 22; for 15” units cUL in preparation
  • Maritime Classification Society: DNV-GL (Environmental Category C, EMC1); for 15” units DNV-GL in preparation
  • Combined with powerful Eaton HMI/PLC software (Galileo, XSOFT-CODESYS-3, Visual Designer)
  • PLC function with field bus interfaces such as CANopen, J1939, Ethernet/IP, EtherCAT, Modbus (TCP/RTU), SmartWire-DT and PROFIBUS-DP

Scalable software solutions

Galileo

Galileo 10 is an intuitive and powerful engineering environment that takes little time to master. This versatile software meets basic requirements involved in today’s on-machine operation. It is tailored to the needs of system integrators and reflects the latest in visualization technology. 

HTML5-based remote access enables access to the runtime with common browsers such as Chrome and Safari.

Find out more about Galileo 10.

CODESYS

CODESYS is used to implement PLC functions directly in the HMI. When implemented as an efficient HMI-PLC combination, CODESYS enables users to develop powerful and comprehensive programming functions in line with the IEC 61131 international standard. In fact, with sophisticated technical features, ease of use, and the software’s growing popularity as a programming system for automation components from a wide variety of manufacturers, it is no surprise that it has become the system of choice for many machine builders.

Find out more about CODESYS.

Visual Designer

Visual Designer is a comprehensive visualization and SCADA development tool with advanced capabilities that are easy to use. SQL interfacing, media playing, web serving, VBscripting, event scheduling and archiving of data including alarms and events. No application is outside the capabilities of Visual Designer.

Learn more about Visual Designer

XV300 series HMI and HMI-PLC

Think differently about human machine interfaces 

The evolution of the HMI is here: 

  • Heavy-duty – Compact and sleek design, featuring a heavy-duty, flat, anti-glare toughened glass panel, these panels are ideal for harsh industrial environments.
  • Powerful – High-performance and graphics co-processing unit make it possible for our XV300 to have highly responsive state-of-the-art user interface and allows for the integration of media elements such as video, PDF and web content. 
  • Gestures – Gestures support allows for easily navigating complex menu screens. Flick to scroll through parameter lists, swipe left or right to change pages, or swipe up and down to reveal hidden menus. All of these features allow new design elements that will maximize the functionality and screen space on the machine. 

Become a machinery control savant!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of machinery control product. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.
xv300-demo-tool.jpg

Take a look at our online demo for the XV300 human machine interface.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close