Knowledge Search
Download document () of 20
Marine Interior Lighting

Pauluhn FT Marine Interior Drop Ceiling Recessed LED Lights

Pauluhn FT marine interior drop ceiling recessed LED light fixtures from Eaton's Crouse-Hinds Division are designed for a variety of marine lighting applications, including offices and corridors.

The FT LED is available with an optional emergency battery back-up, as well as red LEDs for naval applications.

Certifications and compliances

  • Conforms to IP53
  • Marine Inside Drip Proof Type
  • ABS
  • UL1598A – Luminaires for Marine Vessels
  • UL1598 – Luminaires for Industrial Applications
  • UL924 – Emergency Lighting Equipment

Design features

  • Integral support tabs to allow for ceiling suspension
  • Corrosion-resistant housing and frame
  • Diffused prismatic lens for glare reduction
  • Easy LED and driver replacement
  • Reversible hinged lens frame with captive knurled screws
  • Side access plate allows for ease of installation
  • Optional self-contained emergency battery back-up driver with test switch

Standard materials

  • Housing – Type 5052H32 aluminum with white polyester powder coat finish
  • Lens frame – Type 6061T6 aluminum with white polyester powder coat finish
  • Lens – prismatic DR acrylic
  • Reflector – Type 5052H32 aluminum with white polyester powder coat finish
  • Lamp holder – polycarbonate
  • Gaskets – neoprene sponge
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links