Eaton’s Cooper Power series deadbreak connector systems meet the need for a deadfront underground installation in main and lateral feeders. They provide a completely shielded, deadfront, fully submersible cable connection for medium-voltage apparatus, including transformers, switchgear and large motors.
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
600 A deadbreak connector ratings in accordance with IEEE Std. 386 standard |
|||
Voltage ratings |
15 kV |
25 kV |
35 kV |
Standard voltage class |
25 |
25 |
35 |
Maximum rating phase-to-ground |
15.2 |
15.2 |
21.1 |
AC 60 Hz 1-minute eithstand |
40 |
40 |
50 |
DC 15-minute eithstand |
78 |
78 |
103 |
BIL and full wave crest |
125 |
125 |
150 |
Minimum corona voltage level |
19 |
19 |
26 |
Current ratings |
15 k |
25 kV |
35 kV |
600 A interface** |
|||
Continuous |
600 A rms |
600 A rms |
600 A rms |
24-hour overload |
1,000 A rms |
1,000 A rms |
1,000 A rms |
Short time |
25,000 A rms sym. for 0.17 s |
25,000 A rms sym. for 0.17 s |
25,000 A rms sym. for 0.17 s |
10,000 A rms sym. for 3.0 s |
10,000 A rms sym. for 3.0 s |
10,000 A rms sym. for 3.0 s |
|
200 A Interface On Loadbreak Reducing Tap Plug (LRTP)* |
|||
Continuous |
200 A rms |
200 A rms |
200 A rms |
Switching |
10 make/break operations at 200 A rms at 14.4 kV |
10 make/break operations at 200 A rms at 26.3 kV |
10 make/break operations at 200 A rms at 36.6 kV |
Fault closure |
10,000 A rms sym. at 14.4 kV for 0.17s after 10 switching operations |
10,000 A rms sym. at 26.3 kV for 0.17s after 10 switching operations |
10,000 A rms sym. at 36.6 kV for 0.17s after 10 switching operations |
Short time |
10,000 A rms sym. for 0.17 s |
10,000 A rms sym. for 0.17 s |
10,000 A rms sym. for 0.17 s |
3,500 A rms sym. for 3.0s |
3,500 A rms sym. for 3.0s |
3,500 A rms sym. for 3.0s |
|
*System design and protection must recognize the ratings of 200 A interface |
|||
**Optional 900 A rating is available |
Visit this page for information on earlier models.
Learn about the fundamentals of medium-voltage cable accessories
In the wake of a storm or disaster, Eaton understands that safety and speed of response is everything. You can rely on Eaton Care teams to plan, protect and connect.
Loadbreak connectors
Insulated splices
Junctions
Elbow arresters
SecTER cabinets and ground sleeves
Faulted circuit indicators
Transformer OEM equipment