Eaton's Cooper Power series types E, 4E, H, 4H and L single-phase, hydraulically controlled reclosers provide reliable, self-contained, distribution-circuit overcurrent protection. Additionally, they’re offered at a low cost and require minimal service.
Recloser | H | 4H | L | E | 4E | |
Rated system nominal voltage (kV) | 2.4—14.4 |
2.4—14.4 |
2.4—14.4 |
24.9 | 24.9 | |
Rated system maximum voltage (kV) | 15.0 | 15.5 | 15.5 | 27 | 27 | |
Maximum continuous current (amps) | 50 | 100 | 280 | 100 | 280 | |
Maximum interrupting current (symmetrical amps) | @2.4—4.8 kV |
1250 | 3000 | 6000 | — |
— |
@4.8—8.32 kV |
1250 | 2500 | 5000 | — |
— |
|
@8.32—14.4 kV |
1250 | 2000 | 4000 | — |
— |
|
@24.9 |
— |
— |
— |
2500 | 4000 | |
Rated system withstand voltage (BIL) (kV) | 95 | 110 | 110 | 150 | 150 | |
60 Hz Insulation level withstand rating |
Dry 1-Min. (kV) |
35 | 50 | 50 | 60 | 60 |
Wet 10-Sec (kV) |
30 | 45 | 45 | 50 | 50 | |
Available trip coils - Continuous current rated (amps) |
5, 10, 15, 25, 35, 50 | 5, 10, 15, 25, 35, 50, 70, 100 | 25, 35, 50, 70, 100, 140, 200, 280 | 5, 10, 15, 25, 35, 50, 70, 100 | 50, 70, 100, 140, 200, 280 |
Recloser | % Interrupting rating | Maximum circuit X/R ratio | Number unit operations | Total unit operations |
H | 15-20 | 2 | 40 | 100 |
45-55 | 4 | 40 | ||
90-100 | 8 | 20 | ||
4H | 15-20 |
2 | 32 | 68 |
45-55 |
5 | 24 | ||
90-100 |
10 | 12 | ||
E | 15-20 |
2 | 40 | 72 |
45-55 |
5 | 20 | ||
90-100 |
12 | 12 | ||
4E | 15-20 |
3 | 32 | 64 |
45-55 |
6 | 20 | ||
90-100 |
13 | 12 | ||
L | 15-20 |
3 | 32 | 64 |
45-55 |
6 | 20 | ||
90-100 |
12 | 12 |
Visit this page for information on earlier models.
In the wake of a storm or disaster, Eaton understands that safety and speed of response is everything. You can rely on Eaton Care teams to plan, protect and connect.
NOVA NX-T triple-single recloser
Form 7 recloser control
NOVA three-phase recloser
NOVA STS single-tank triple-single recloser
6H, V6H three-phase reclosers
D, DV single-phase reclosers
Form 4D recloser control
Form 6 recloser control
NOVA-TS triple-single recloser
SPEAR single-phase recloser and control
V4H, V4E, V4L single-phase reclosers
VSA three-phase recloser
VSO three-phase recloser
W, VW, WV, VWV three-phase recloser
VWE, VWVE27, VWVE38X three-phase recloser