Eaton’s Cooper Power series 200 A 15, 25 and 35 kV loadbreak elbow connectors, 600 A 15 and 25 kV Cleer loadbreak technology, and accessories are used to connect underground cable to transformers, switchgear and sectionalizing cabinets. They are ideal for submersible, fully-shielded and insulated plug-in terminations.
Learn how Eaton’s Cooper Power series Cleer loadbreak connector system can help minimize downtime during the maintenance and repair of electrical distribution equipment.
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Visit this page for information on earlier models.
Learn about the fundamentals of medium-voltage cable accessories
In the wake of a storm or disaster, Eaton understands that safety and speed of response is everything. You can rely on Eaton Care teams to plan, protect and connect.
Deadbreak connectors
Junctions
Elbow arresters
Insulated splices
SecTER cabinets and ground sleeves
Faulted circuit indicators
Transformer OEM equipment