Download document () of 20
Overhead distribution equipment

Pole-line hardware

Eaton’s Cooper Power series pole-line hardware supplies quality components and connectors for the electrical distribution market with brand names like Kearney. 

Engineered for extremes
Reliability
RUS Approved
Eligible financial compensation
Product availability
Storm response

Core features

  • Fasteners designed to meet or exceed IEEE Std C135.80
  • Guy accessories designed to meet or exceed IEEE Std C135.17
  • Insulator clevises designed to meet or exceed IEEE Std C135-20
  • Anchor shackles designed to meet or exceed IEEE Std C135.62 and IEEE Std C135.61
  • Cross-arm clamps and pins designed to meet or exceed IEEE Std C135.17
  • Pole-line hardware product family is RUS approved

Pole-line hardware

This video discusses the core features and key benefits of Eaton’s Cooper Power series pole-line hardware.

Engineered to withstand extreme conditions

Hardware is made from cold drawn or forged steel for superior strength and durability. Hot dipped galvanization provides excellent weathering characteristics, even in the harshest environments.

Available when adverse weather happens

Eaton offers storm response programs for customer requiring the added security of product availability.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close