Eaton's compact switchgear solutions offer an industry-leading footprint, superior ratings, and a maintenance-free medium-voltage compartment. Now, with an SF6-free option available, you can meet your sustainability goals while benefiting from enhanced safety features and a robust design. Eaton's compact switchgear offering will reduce downtime and increase revenue of your distribution system.
We recently hosted an insightful webinar titled "Metal-enclosed gas-insulated switchgear: How to go SF6-free". If you missed it, don't worry! You can still catch up on all the valuable information and topics discussed. In this webinar, industry experts from Eaton shared their knowledge on regulations and system options to help transition away from SF6. Whether you're new to gas-insulated switchgear technology or looking to stay up to date on SF6-free technology, this webinar is packed with knowledge and actionable insights that can help you achieve your goals. Watch the recorded webinar now and add to your knowledge to help prepare you in adopting SF6-free GIS solutions.
![]() |
![]() |
![]() |
|
Power Xpert IGX | Power Xpert IGX VacAir | Power Xpert XGIS | |
Insulating Medium | SF6 | Natural Orgin Gas | SF6 |
Standard Width | 20" | 24" | |
Standard Depth | 72" | 71" | |
Standard Height | 91" | 106" | |
Voltage Rating | Up to 38 kV | ||
Amperage | 3150 A | 2500 A | |
Short Circuit Rating | 40 kA | 31.5 kA | |
Basis Impulse Level (BIL) | 200 kV | 170 kV | |
Product Aid | Power Xpert IGX | Power Xpert XGIS | |
Product Brochure | Power Xpert IGX | Power Xpert XGIS |
Compact switchgear: Small but mighty
Don't choose between size and safety.
Designed to meet both IEEE and IEC standards
Meet both IEEE C37.20.9 and IEC 62271-200 design standards.
RATED MAXIMUM VOLTAGE | 38 kV |
|
CONTINUOUS CURRENT (BREAKER & BUSBAR SYSTEM*) | 1200 A, 2000 A, 2500 A, 3150 A | |
INTERRUPT RATING (BREAKER, BUSBAR SYSTEM, GROUNDING/EARTHING CIRCUIT) | Up to 40 kA | |
BASIC IMPULSE LEVEL (BIL) | 170 kV or 200 kV |
IEEE STANDARD | C37.20.9, C37.20.7 Type 2B type 2B, 40 kA – 0.5s | |
IEC STANDARD | 62271-200, AFLR, 40 kA – 1s | |
CSA | C22.2 No. 31 | |
THIRD PARTY APPROVAL/RECOGNITION | UL, CSA, KEMA (STL) | |
SEISMIC QUALIFICATION | IBC/CBC |
ACCESS | Front and bottom access | |
INSULATING MEDIUM | SF6 or Natural Origin Gas | |
MAIN BUS INSULATION | Shield Solid Insulating System (SSIS) | |
ENCLOSURE TYPE | Indoor |
SWITCHING DEVICE | Vacuum circuit breaker, RATED CIRCUIT BREAKER OPERATING SEQUENCE 0 – 0.3s – CO – 15s – CO A | |
DISCONNECT DEVICE | 3-position switch (3PS) |
Support from Eaton
Contact us
P: 877-277-4636
P: 877-ETN-CARE