Designed for use with 4160 V induction or synchronous motors up 2500 hp, the SC9000 CI medium-voltage variable frequency drive delivers the reliable performance and energy savings you expect from an SC9000 VFD but in up to 40% less floorspace! The SC9000 CI drive positions the optional output filter above the inverter, delivering a small footprint especially when long cable lengths are required. The SC9000 CI medium-voltage drive is a fully integrated drive with main bus, isolation switch, power fuses and vacuum contactor.
The SC9000 CI drive incorporates the same highly reliable neutral-point clamp topology as the SC9000 EP drive in addition to:
Eaton's SC9000 provide a wide range of solutions across applications, including synchronous transfer to arc-resistant offerings. Learn more about what drive is right for you.
Want to learn more?
Eaton's Synchronous Transfer System maximizes capital efficiency by operating multiple motors of varying hp with one single drive. The incorporation of Ampgard motor control with the double bus designs ensures superior performance. Learn more about synchronous drives transfers and benefits.
SC9000 family of medium-voltage VFDs utilize Eaton's soft-mag pre-charge system which:
POWER RATING | 100-2500 hp |
INPUT VOLTAGE RATING | 2400-4160 V |
OUTPUT VOLTAGE RATING |
0-2400 V 0-3300 V 0-4160 V Contact Eaton if higher output voltage is required |
BASIC IMPULSE LEVEL (BIL) |
60 kv BIL |
INTERRUPTING RATING | 50 kA rms symmetrical |
AMBIENT TEMPERATURE (WITHOUT DERATING) |
0 to 40 degrees C |
STANDARD OVERLOAD RATING (VARIABLE TORQUE) |
110% for 1 minute out of 10 minutes |
OPTIONAL OVERLOAD RATING (CONSTANT TORQUE) |
150% for 1 minute out of 10 minutes |
OUTPUT FREQUENCY |
1-120 Hz |
UL | 347A |
NEMA | ICS6/ICS7 |
CSA | C22.2 |
THIRD PARTY RECOGNITION/APPROVAL | UL/cUL available for most configurations |
SEISMIC QUALIFICATION | IBC |
ENCLOSURE TYPE |
Indoor with gaskets and filters |
ACCESSIBILITY |
100-1500 hp: 65” w x 50” d x 92” h |
INDOOR SECTION DIMENSIONS (TYPICAL) |
65" w x 50" d x 92" h |
BUS INSULATION | Heat shrink sleeve |
BUS SUPPORTS | Glass polyester |
COOLING | Forced air |
SWITCHING DEVICE |
Medium voltage IGBT |
DEVICE MOUNTING |
Draw-out inverter |
ISOLATION TRANSFORMER | 24-pulse |
INPUT POWER CIRCUIT PROTECTION | Vacuum contactor with current limiting fuses |
HEAT LOSS | 23 Watts/horsepower (typical) |