Knowledge Search
Download document () of 20
Medium-voltage motor control systems

SC9000 EP medium-voltage variable frequency drive

Eaton’s SC9000 Encapsulated Powerpole (EP) variable frequency drive (VFD), available up to 12000 hp, is an award-winning medium-voltage drive combining innovation and dependability to deliver power, control and energy efficiency in a compact footprint. The SC9000 EP medium-voltage VFD is designed for reliability even in harsh industrial environments including oil and gas, utility, mining, and water and wastewater.

Voltage Class
5 kV
Horsepower
up to 12000 hp
Main Bus Rating
up to 3000 A

Core features

  • Certified to UL 347A
  • Eaton’s exclusive “Soft-Mag” pre-charge system to eliminate transformer inrush current, simplify protection and improve long-term reliability
  • Utilizes an inverter topology with a three-level neutral point clamp (NPC) for a low part count and high reliability
  • 24-pulse isolation transformer for IEEE 519 standard compliance
  • Fully-integrated design includes an isolation switch, power fuses and a main contactor eliminating the need for a remote feeder — reducing capital investment.
  • Roll-in/roll-out stab design inverter for convenience and time savings during inspections and maintenance
  • Full factory testing and burn-in utilizing medium-voltage motors — as opposed to load banks — in Eaton’s world-class motor room
  • Combines with Eaton’s Ampgard main breaker and motor starters across a common bus into a compact and economical integrated assembly

Want to learn more?

This video covers Eaton´s Medium Voltage Control Assemblies Portfolio, showcasing the range of solutions in Ampgard MV Control and SC9000 MV Drives.

In this video we discuss medium-voltage drives and illustrate the synchronous transfer system in various applications.                                                

SC9000 EP arc-resistent medium-voltage drives

Discover how Eaton SC9000 EP arc-resistent medium-voltage drives safely protect your team and bottom line.

EP means reliable, durable and easy to maintain

The encapsulated powerpole of the SC9000 EP variable frequency drive yields a high MTTF, even in severe environments such as wastewater, mining and oil & gas. Its patented environmental protection and three-level neutral point clamped (NPC) topology improves reliability and diminishes the need for repairs.

Inrush current, meet your match

SC9000 family of medium-voltage VFDs utilize Eaton's soft-mag pre-charge system which:

  • Eliminates drive inrush current
  • Simplifies protection and coordination
  • Provides a possible reduction of incident energy and PPE level at the drive

Available in arc-resistant, watch this video to see how enclosure technologies provide strength and enhanced safety for the SC9000 EP medium-voltage drive in the event of an arc flash.

Test Drive

Burned in and tested to ensure top quality

Each SC9000 EP medium-voltage VFD receives a burn in test with full voltage and current for a duration of up to 24 hours while connected to a fully rated medium-voltage motor.

Integrated control gear streamlines multi-configuration lineups

Combine Eaton’s Ampgard motor starters with SC9000 medium-voltage drives across a common bus into a compact and economical integrated assembly.

Eaton is here to help

Did you know Eaton provides 24-7 technical support for your medium-voltage motor controls?
Specifications

RATINGS

POWER RATING                         300-12000 hp, 6500-12000 hp
INPUT VOLTAGE RATING 2400-13800 V
OUTPUT VOLTAGE RATING

0-2400 V

0-3300 V

0-4160 V

Contact Eaton if higher output voltage is required 

BASIC IMPULSE LEVEL (BIL)
60 kV BIL
INTERRUPTING RATING 50 kA rms symmetrical
AMBIENT TEMPERATURE (WITHOUT DERATING)
0 to 40 °C
STANDARD OVERLOAD RATING (VARIABLE TORQUE)
110% for 1 minute out of 10 minutes
OPTIONAL OVERLOAD RATING (CONSTANT TORQUE)
150% for 1 minute out of 10 minutes
OUTPUT FREQUENCY
1-120 Hz

Standards

UL                                                                                        347A
NEMA ICS6/ICS7
CSA C22.2
THIRD PARTY RECOGNITION/APPROVAL UL/cUL available for most configurations
SEISMIC QUALIFICATION IBC

Enclosure

ENCLOSURE TYPE                                                                                         
Indoor with gaskets and filters                                 
ACCESSIBILITY
Front                                                                  
INDOOR SECTION DIMENSIONS (TYPICAL)

65" w x 50" d x 92" h to 218" w x 50" d x 92" h

Consult factory for applications above 6,000 hp

BUS INSULATION Heat shrink sleeve
BUS SUPPORTS Glass polyester
COOLING Air cooled with heat pipes

DEVICES

SWITCHING DEVICE                                           
Medium-voltage IGBT        
DEVICE MOUNTING
Draw-out inverter
ISOLATION TRANSFORMER 24-pulse
INPUT POWER CIRCUIT PROTECTION Vacuum contactor with current limiting fuses

APPLICATION DATA

HEAT LOSS

23 W/hp (typical)

Consult factory for applications above 6,000 hp

Download Links
X
Download Close