Indoor | Outdoor Aisleless | Arc-resistant (Type 2) | |
![]() |
![]() |
![]() |
|
Standard Width | 36" | 42" | |
Standard Depth | 118" (108" available for some configurations) | 123" | 107.5" |
Standard Height | 100" | 121" | 90.37" + 40" for arc plenum |
Voltage Rating | Up to 29.8 kV | Up to 27 kV | |
Amperage | Up to 3000A | Up to 2000A | |
Short Circuit Rating | Up to 40 kA rms symmetrical |
When providing redundant power sources for critical power applications, select the:
Scroll to view various images of metal-clad equipment
RATED MAXIMUM VOLTAGE | 27 kV (tested to 29.8 kV for 27.6 kV service voltages) |
CONTINUOUS CURRENT | Up to 3000A |
INTERRUPT RATING | Up to 40 kA rms symmetrical |
BASIC IMPULSE LEVEL (BIL) | 27 kV class - 125 kV peak |
ACCESS | Front & Rear required |
INSULATING MEDIUM | Air |
BUS INSULATION | Epoxy (fluidized bed) |
BUS SUPPORTS | Glass polyester, Epoxy |
SWITCHING DEVICE | Vacuum circuit breaker |
AUXILIARY DRAWERS | Control power transformers, voltage/potential transformers, power fuses |
DEVICE MOUNTING | Draw-out |
Support from Eaton
Contact us
P: 877-277-4636
P: 877-ETN-CARE