Download document () of 20
Public address & mass notification systems

LEMD emergency message display

The SAFEPATH LEMD emergency message display is an LED illuminated text sign that includes two independently illuminated text messages, Announcement and Evacuate, for mass notification or emergency communications. The text sign can be placed over the door of egress stairwells or other locations. 

Power
24 VDC
Dimensions
8”H x 14 1/2 W” x 2” D
Wiring
#14 to #22 AWG

Messages

  • Two messages can be activated: Announcement or Evacuate
  • Messages can be activated independently
  • Message can be either steady on or flashing, set independently

View other SAFEPATH products and accessories

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Contact Us

Eaton

Life safety & mass notification solutions

273 Branchport Avenue

Long Branch, NJ 07740

P:  (800) 631-2148

F:  (732) 222-8763