The KwikRail cable tray system is ideal for commercial and data center cable management for 12A and 12B load classes. Its innovative design and accessories allow installers to easily and quickly modify the tray on the jobsite.
Fast, easy to modify tray in the field
The KwikRail cable tray system features an I-beam side rail splice retention groove that allows installers to easily guide and snap the splice in place with just 2 bolts. The splice retention groove holds the splice in place while maintaining structural integrity and UL classified as an electrical grounding conductor.
The KwikRail straight sections are available with welded rungs or bolted rungs to allow installers to add or remove rungs* in the field. The straight sections and fittings feature perforations along the side rail to allow you to quickly and easily alter the system. Plus, add-rung-kits allow you to add rung at any location along the length of the tray making cable support and adding accessories simple to achieve.
The system is ideal for NEMA 12A and 12B (CSA class C-3 and D-3M) load classes for small power and instrumentation tray cable management in multiple applications.
Please complete this short form to download cost-savings calculators, cable tray white papers, technical guides and more.
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Explore other Eaton solutions.
B-Line series strut channel systems
Flextray wire mesh basket tray
Datacomm and low voltage supports and fasteners
Conduit trapeze supports (BCTS)
Seismic bracing solutions
Cable glands & cord grips
Prefabricated Electrical Assemblies
Low-voltage power distribution and control systems
Medium-voltage power distribution and control systems
Integrated power systems