Download document () of 20
Emergency voice communications & telephones

VoCall 16 US Digital Area of Refuge System

VoCall 16 US Digital Area of Refuge System is a high-specification, digital, loop-driven, intelligent emergency voice communication system offering sophisticated functionality along with a simple and intuitive end-user interface. The system delivers high-quality audio when it matters most.

VoCall 16 US Digital Area of Refuge System

VoCall 16 US Digital Area of Refuge System is designed to ensure the simplicity of future system expansion without additional accessories. The maximum capacity of the system connected to the main panel on the loop is as follows: 1MX + 9NX (with 16 call stations each) = 160 call stations

A loop-wired configuration, along with short-circuit isolators, ensures that the network is fault-tolerant.

Continuous fault monitoring ensures high availability. Extensive time-stamped logs, also available on SD cards, ensure ease of debugging.

The system’s simplicity of operation, ease of cabling, and competitive pricing makes it suitable for various applications. In combination with our range of soft addressable digital call stations, the stand-alone system reduces labor and material costs and the potential for wiring errors associated with traditional systems.

Core features

  • Up to 16 digital call stations per panel
  • 4 core loop configuration
  • Soft addressing of call stations
  • Extensive time-stamped logs on SD card
  • Large graphical user interface
  • PIN-protected user access
  • Cell communicator kit
  • Flush mount options

Eaton secure-by-design solution

An Eaton secure-by-design solution. Complies with rigorous cyber-security, process, requirements and testing standards

VoCALL 16 US

Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close