Knowledge Search
Download document () of 20
AFCI, GFCI, AF/GF

Slim AF/GF receptacles

Eaton’s Slim Dual Function Arc Fault/Ground Fault (AF/GF) receptacles are designed with quick installation, ease-of-use and safety in mind. The updated design offers the slimmest in-box depths on the market that allows for easy installation, crisp design that is visually appealing and intuitive, and compliance with the latest UL and NEC safety standards. Eaton’s AF/GF receptacles are a great alternative to AF/GF breakers where local reset is desired.
afgf-listicle.jpg
afgf kitchen 3000

Safety

Eaton's AF/GF receptacles are designed with the safety of the user in mind and protect against both unexpected paths to ground and unseen arc faults that can result in electrical fires.

mother daughter sitting on floor wireless sign

Technology

Eaton’s AF/GF receptacles include tamper resistant shutters to provide compliance with the latest NEC® Article 406.12 that states that all receptacles installed in dwelling units must be tamper resistant. Additionally, these AF/GF receptacles incorporate lock-out functionality, which denies power if mis-wired to protect against mis-wired line-load connections and damage the AFCI/GFCI circuitry.

afgf laundry room 3000

Code compliant

The NEC® requires GFCI or AFCI protection on certain circuits in residential, commercial, and industrial applications – in some cases both AFCI and GFCI protection are required on the same circuit. These receptacles are UL Listed and fully compliant with all of the latest UL943 Class A GFCI and UL1699A requirements and protect against both series and parallel arcs.

Watch the video

Learn more about Eaton’s AFCI and AFGF technology. 

AF/GF dual-purpose receptacles
provide arc fault and ground fault protection in one device

Core features

  • Tamper resistant (TR) receptacles feature a built-in UL listed safety shutter system
  • Protects from both series and parallel arcs downstream from the Outlet Branch Circuit (OBC) AF/GF receptacle
  • Device self-tests periodically to ensure proper function of both the ground fault and arc fault protection elements
  • OBC AF/GF receptacles also protect from upstream series arcs
  • Trip indicators make it easy to diagnose arc and ground faults
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Watch the video

Learn more about Eaton’s AFCI and AF/GF technology.

Need product support?

Support from Eaton

Contact information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2 

 

How to buy

 

My.Eaton.com