Knowledge Search
Download document () of 20
Lighting controls and connected systems

Programmable timers

Eaton’s programmable timers replace a standard switch to help ensure that a light, fan or motor won't be left on too long - saving you time, utility costs, and inconvenience. Programmable in hour and minute intervals and featuring convenient presets, Eaton's timers work with most common lighting loads and are rated up to ¼ HP. Choose from two unique styles with color change kits to complement any home décor.

timers-family-3000.jpg

Energy savings

Eaton’s offering of timers are programmable hour or minute time delay with convenient presets for lights and fans. Timers automatically turn ON/OFF after preset time and assist in energy savings.

timers-ghosted-3000.jpg

Flexibility

Eaton's hour and minute timers are compatible with most popular load types: incandescent/ halogen, magnetic low-voltage, electronic low-voltage, fluorescent, compact fluorescent and LED. Timers are perfect for bathrooms, pool, spa and outdoor areas.

Core features

  • Available in both hour and minute versions 
  • Five (5) preset time intervals; easily programmable to alternate time intervals to suit your needs
  • Green LEDs indicate preset time selected and provide countdown 
  • Color change kits available
  • Compatible with popular load types: incandescent/ halogen, magnetic low-voltage, electronic low-voltage, fluorescent, compact fluorescent and LED

Reduce energy consumption through automated control of your outdoor lighting

Eaton’s astronomic programmable timer switch can store up to 7 unique programs that automatically adjust to local sunrise/sunset as well as daylight savings. The timer has a built-in rechargeable battery for protection during power outages and it’s sleek design fits flush with most standard wallplates.

CEC Title 24 – Raising the bar for a more sustainable future

First developed in 1976, the California Energy Commission (CEC) Title 24 building standards code is a broad set of requirements for “energy conservation, green design, construction and maintenance, fire and life safety, and accessibility.”
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

    Need product support?

    Support from Eaton

    Contact Information

    Customer Service

    Phone (Toll Free): 866-853-4293

    Fax (Toll Free): 800-329-3055 

     

    EDI Ordering

    Phone: 770-631-2180 

     

    Technical Support

    Phone (Toll Free): 866-853-4293, option 2

     

    How to buy

     

    My.Eaton