Download document () of 20
  • Engineers working on a computer

    Short-circuit cable rating module

    The short-circuit cable rating module (CYMCAP/SCR) is a specialized tool designed to calculate cable ratings based on their ability to withstand short-circuit currents.
    Contact me about this module

Get comprehensive short-circuit ratings for all metallic layers in power cables

This module ensures accuracy and reliability in the rating process by implementing a method based on the IEC Standard 60949 (1988). It allows the computing of both adiabatic and non-adiabatic ratings.

Highlighted features: 

  • Computes the maximum short-circuit current that a cable component can carry given the short-circuit time, as well as the initial and final temperatures
  • Computes the final temperature a given cable component will reach for a specified short-circuit current, initial temperature and time interval 
  • Allows to compute short-circuit ratings for all metallic layers supported in the power cable ampacity software, including conductor, sheath, concentric neutrals, skid wires and armor
  • Enables the creation of cable damage curves, which can be exported in a CYMTCC format

Ready to learn more about this module? 

Short circuit cable rating
computer-programmer-looking-at-laptop 769719669

Do you have questions about this module?

We are committed to delivering best-in-class solutions and providing exceptionally focused customer service. Our dedicated experts work closely with engineers throughout the entire project to successful completion.