The new Power Xpert SPD categorizes surge events on each phase as low, medium and high according to IEEE standard C62.41.2. These surge events are stored in an event log with time and date stamps. It uses Eaton’s Power Xpert architecture for ethernet communications over Modbus TCP/IP or BACnet TCP for remote monitoring capabilities.
Compatible with three Eaton SPD series:
(PDF 190 KB)
(DOC 82 KB)
(DOC 92 KB)
(PDF 483 KB)
(ZIP 458 KB)
(PDF 307 KB)