The UL Listed Crouse-Hinds series Quick-Lok outlet boxes are packed with features that provide a real benefit to the installer.
The Quick-Lok box and telescoping bracket can save time, reduce complexity and optimize your profit on your next rough in project.
Select your desired box size below to view our Quick-Lok box skus and supporting technical data
Featuring an auto-height adjustment, the rigid BBT-HF is quick and easy to install. Simply slide the bracket to the width required and snap both ends of the bracket to the stud and secure with screws.
Plus, our BBA box mounting brackets easily snap onto the BBT-HF and accept 4” and 4-11/16” Quick Lok boxes.
Look no further! Eaton's Engineered to Order Ruff-IN™ prefabrication solutions can help reduce complexity, speed installs and maximize the return on your investment.