Download document () of 20


Human machine interface (HMI) legacy products

Click one of the following links to access the specific product content you need

HMi series | ELC graphics panel

 

HMi series

Eaton’s HMi is a true analog touchscreen (not touch cell like many devices) operator interface with programmable function buttons for even the most robust applications. With the ability to store recipes, historical and alarm data, or transfer data to a USB memory stick, using HMi makes interfacing with your machinery easier than ever. Available in 4”, 6”, 8” and 10” models as well as blue mode, grayscale and color screen versions.

For a look at our more recent innovations visit Eaton.com/oi

 

Click here to return to the top of the page

 

 

ELC graphics panel

Eaton’s ELC Graphics Panels are the ideal operator interface designed specifically for use with ELC controllers. Simple to configure and easy to connect, displays support over 30 types of objects, including gauges, bar graphs, scrolling text messages, plots, and dynamic bitmap changes. The graphics panels also support alarms, password protection and many different fonts. Displays are configured, edited, downloaded and uploaded using ELCSoftGP software.

For a look at our more recent innovations visit Eaton.com/oi

 

Click here to return to the top of the page

 

 

XV100 basic human machine interface (HMI) MS version

Ideal for cost conscious machinery OEMs, Eaton’s XV100 series of human machine interfaces (HMIs) provide proven performance, standard HMI features with world-class application support. This robust HMI can be used as an HMI for visualization or as an HMI-PLC for lean automation applications. With best-in-class communications hardware, the XV100 comes standard with Ethernet and USB ports, which means that no custom programming cable is needed. Available communications options include RS-485, RS-232, PROFIBUST, CAN and SmartWire-DT.
spacer

XV300 advanced human machine interface (HII) MS version

The XV300 series of human machine interfaces (HMIs) enhances the field of automation with contemporary control interfaces and command methods common in today’s touchscreen devices. High system performance and a powerful graphic processor allow user interfaces to be implemented, meeting and exceeding expectations with features like fast screen changes and integrated, multimedia elements. XV300 devices are equally suitable for use as HMI operator panels and as HMI-PLC units with integrated PLC functionality.
spacer