Download document () of 20
  • conveyor belt

    Demand more from conveyor control

    Run your conveyor at its optimum performance while saving space and increasing efficiency with the PowerXL DM1 VFD. Download our Conveyor Belt application brochure.
    Download the brochure

Introducing the PowerXL DM1 variable frequency drive : The ideal solution for material handling motor control

The PowerXL DM1 variable frequency drive combines maximum functionality with a small footprint. It can be used wherever space is limited, but where the functionality of a standard universal drive is nevertheless required.

The sensorless vector control in the DM1 can maintain constant speeds even in the event of load fluctuations, making it the technology of choice in conveyor belt applications. Since overload can occur during operation, the configuration with 150% overload and linear characteristic curve is ideal for such applications. 

Learn more in our Conveyor Belt application brochure.

The DM1 uses permanent magnet motors allowing them to be tucked into smaller spaces and hidden under conveyors
Size
The DM1 uses permanent magnet motors allowing them to be tucked into smaller spaces and hidden under conveyors
High performance applications performed with a PM motor and DM1 drive with out the need of a feedback signal
Execution
High performance applications performed with a PM motor and DM1 drive with out the need of a feedback signal
Helps to reduce the energy costs of a distribution center that may have hundreds of motors running
Savings
Helps to reduce the energy costs of a distribution center that may have hundreds of motors running