Your business is critically important. You take pride in your operations and you hold yourself to high standards of excellence. Your customers are at the forefront of everything you do, and you strive to constantly exceed their expectations.
We appreciate the emphasis you place on performance and value. That’s why we ask that you demand more. Demand more from your suppliers. Demand partnership. Demand a supplier who treats you just like you treat your customers, with the highest respect and admiration. Demand a manufacturer whose success is only possible with your satisfaction.
As commercial and industrial businesses become increasingly dependent upon machines and focus on upgrading aging systems, the control components that run these machines/systems need to be more efficient... and more intelligent than ever before.
Eaton offers a best-in-class portfolio of variable frequency drives (VFDs) that are designed to meet your performance requirements while saving space, improving safety and working smarter. Eaton VFDs will save you money by improving the efficiency and productivity of your systems.
Eaton’s depth and breadth of expertise in drives manufacturing is reflected in some of the advanced features that are offered across Eaton’s drive portfolio that provide added benefits to you. These features ensure that our drives can be easily tailored to the needs of your application.
Points of difference | Value to you |
Features the Active Energy Control® algorithm |
Enjoy up to 10% more energy savings above standard drives |
V/Hz and Sensorless Vector Control available |
Improves speed regulation, which helps even the most demanding application run smoothly |
Multi-PID feature built in |
Run two PID process loops without the need for an external process controller |
Multi-Pump and Fan feature built in |
Control multiple pumps or fans from a single process signal without the need for a separate controller |
Extensive on-board communications and I/O available |
Integrate into more applications without the cost of option cards |
Keypad copy/paste feature |
Significantly reduces start up and commissioning time by eliminating complex programming |
Our drives, your application.
We would like to demonstrate just how our drives meet your specific requirements. Whether your application fits the process industry, HVAC, pump or material handling markets, we have a solution for you. Click the links for the solution that is relevant to your needs and we can show you how.
Contact your Local Distributor for pricing, availability, ordering, expediting, and repairs.
Contact Eaton's Drives Pre-Sale Team for application support and quotes. Voice: 877-ETN-CARE (386-2273) option 2, option 7, option 1 . (8:00 a.m.–5:00 p.m. Central Time U.S. [UTC –6]) Email: QuotationsVFD@Eaton.com
Contact EatonCare Customer Support Center for order placement, product price information, retAAurns other than warranty returns, and information on local distributors or sales offices. Voice: 877-ETN-CARE (386-2273) . (8:00 a.m.–5:00 p.m. Central Time U.S. [UTC –6]. Voice for emergencies after hours: 800-543-7038 (6:00 p.m. – 8:00 a.m. Central Time U.S. [UTC –6]).
Contact Eaton's Drives Technical Resource Center for VFD startup, communication support and troublshooting Voice: 877-ETN-CARE (386-2273) option 2, option 7, option 3 (8:00 a.m.–5:00 p.m. Central Time U.S. [UTC –6] Voice for emergencies after hours: 800-543-7038 (6:00 p.m. – 8:00 a.m. Central Time U.S. [UTC –6]) Email: TRCDrivestechsupport@Eaton.com VFD Training Learn more about Eaton's variable frequency drive training opportunities.
Contact Aftermarket Drives Support for warranty questions and/or concerns Email: VFDAftermarketEG@Eaton.com