GearGard™ for low-voltage switchgear is a proactive monitoring solution to enhance the reliability and performance of Magnum™ PXR and Magnum DS low-voltage switchgear by continuously monitoring key environmental factors—temperature, humidity, dewpoint, smoke and dust. With capabilities for both local and remote monitoring, GearGard provides flexibility and peace of mind by ensuring that your equipment is running smoothly under optimal operating conditions.
GearGard is a proactive monitoring solution for low-voltage switchgear, designed to enhance the reliability and performance of Magnum™ PXR and Magnum DS low-voltage switchgear by continuously monitoring key environmental factors such as internal temperatures, humidity, dewpoint, smoke, and dust.
GearGard's advanced environmental sensors and customizable notifications can help detect, prevent, and guard against uncertainty, ensuring that equipment operates under optimal conditions.
GearGard for low-voltage switchgear monitors temperature, humidity, dewpoint, smoke, and dust to ensure that equipment operates under optimal conditions.
GearGard provides pre-programmed alarms based on IEEE C37.20.1 standards and customizable warnings to alert users when inspection is needed. Notifications can be sent via phone, email, or pager. Alarms are pre-programmed to alert users to conditions that are outside the conditions that switchgear was designed. Warnings are user programmable to allow for sensitivity adjustments for varying environments.
Yes, GearGard supports both local and remote monitoring, providing flexibility and peace of mind by ensuring equipment is running smoothly.
GearGard can be retrofitted to protect existing Magnum PXR and Magnum DS switchgear lineups. Contact your local EESS representative to discuss your options.
GearGard actively controls heaters to prevent condensation, provides a history of the operating environment for NFPA 70B compliance, and helps reduce the likelihood of environmental damage. Data is retained in the PXG1000 for up to 3 years to allow for easy NFPA 70B operating environment condition levels for Electrical Maintenance Programs.
It comes installed from the factory or done in the aftermarket by our EESS teams.
It has not been integrated yet, but if there’s a need, the teams can work together to provide a solution.
There is a quick start guide currently in development to help with initial setup and troubleshooting concerns.
Eaton’s GearGard for low-voltage switchgear allows users to stay aware of any potential harmful environmental exposure during the lifetime of the switchgear. Utilizing a variety of sensors in tested locations, GearGard will alert users to programmable warnings that can be customized on site, and pre-set alarms which are defined by IEEE C37.20.1 design ratings.
Monitored parameters | Low-voltage switchgear |
Customer connection temperature | X |
Ambient temperature | X |
Humidity | X |
Dew point | X |
Dust | X |
Smoke | X |
Partial discharge | - |
Technical features | |
Tested locations | X |
Pre-defined alarms | X |
Retrofit kit availability | Contact EESS |
Support from Eaton
Technical support
For support on any aspect of the product or installation process contact our Customer Integrity Team:
1-844-435-8982