Download document () of 20

082667
Model code: ZB2-100-AZ1

Eaton Moeller® series Rapid Link AS-i branch M12

General specifications

Product Name
Eaton Rapid Link Branch
Catalog Number
082667
Model Code
ZB2-100-AZ1
EAN
4015080826675
Product Length/Depth
20 mm
Product Height
30.5 mm
Product Width
50 mm
Product Weight
0.017 kg
Compliances
CE
Global Catalog
082667

Product specifications

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-40 °C
Product category
AS-Interface connection and sensors
Type
M12 connection socket for AS-Interface connection cable
Number of poles
Two-pole
Contact surface material
Other
Enclosure material
Other
Contact type
Female
Degree of protection
IP67
Degree of protection (mounted)
IP67
Inflammability class of insulation material (UL 94)
Other
Model
T-adapter

Export product specification