Knowledge Search
Download document () of 20
We make what matters work*

083094
Model code: ETS4-VS3

Eaton Moeller® series Amplifier module, for separate mounting

General specifications

Product Name
Eaton Moeller® series amplifier module
Catalog Number
083094
Model Code
ETS4-VS3
EAN
4015080830948
Product Length/Depth
103 mm
Product Height
83 mm
Product Width
23 mm
Product Weight
0.1 kg
Certifications
CSA Class No.: 2411-03, 3211-04
CSA file No. 012528
IEC/EN 60947-4-1
UL 508
CSA-C22.2 No. 14-05
CE marking
IEC/EN 60947
VDE 0660
UL
CSA
UL Category Control No.: NKCR
UL File No.: E29184
UL Listed
CSA certified
Catalog Notes
Contactor coils with rated operational current > 2 A must be actuated via the DILER-G mini contactor relay.
Product Type
Accessory

Features Functions

Fitted with:
LED indication

General

Accessory/spare part type
Other
Degree of protection
IP20
Lifespan
30,000,000 mechanical Operations (DC operated)
Mounting method
DIN rail
Overvoltage category
III
Pollution degree
2
Rated impulse withstand voltage (Uimp)
6 kV
Used with
DILM
DILMP
DILL
DILK
DILMF
Voltage type
DC

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
10 g, N/O contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
45 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78; Damp heat, cyclical, to IEC 60068-2-30

Terminal capacities

Terminal capacity
1 x (0.75 - 2.5) mm², solid
2 x (0.75 - 2.5) mm², solid
1 x (0.75 - 2.5) mm², flexible with ferrule
16 - 14 AWG, solid or stranded
Only use equal cross-sections.
Screw size
M3.5, Terminal screw
Screwdriver size
0.8 x 5.5/1 x 6 mm, Terminal screw, Standard screwdriver
Tightening torque
1.2 Nm, Screw terminals

Electrical rating

Rated actuating current (Ic)
25 mA
Rated operational current (Ie)
2 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
2 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
2 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.03 A
Rated insulation voltage (Ui)
400 VAC
Rated operational voltage (Ue) at AC - max
400 V

Conventional thermal current Ith

Conventional thermal current Ith of auxiliary contacts (1-pole, open)
6 A

Magnet system

Duty factor
100 %
Coil voltage
24 VDC

Contacts

Control circuit reliability
λ < 1/10⁸ (1 failure at 100,000,000 operations for Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)

Design verification

Static heat dissipation, non-current-dependent Pvs
0.6 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification