Knowledge Search
Download document () of 20
We make what matters work*

10250T22LB

Eaton 10250T pushbutton, 10250T, 30.5 mm, Heavy-Duty, 60° throw, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Three-position, Lever, Black actuator, 2NO-2NC

General specifications

Product Name
Eaton 10250T pushbutton
Catalog Number
10250T22LB
UPC
782113357614
Product Length/Depth
2.6 in
Product Height
4.7 in
Product Width
2.2 in
Product Weight
0.4 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Product Type
Pushbutton

Product specifications

Type
30.5 mm, Heavy-Duty
Actuator color
Black
Actuator
Lever
Contact configuration
2 NO-2 NC
Illumination
Non-illuminated
NEMA rating
NEMA 3, NEMA 3R, NEMA 4, NEMA 4X, NEMA 12, NEMA 13
Rating
NEMA 3, NEMA 3R, NEMA 4, NEMA 4X, NEMA 12, NEMA 13
Series
10250T
Number of positions
3
Size
30.5 mm
Throw type
60 °

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.