Knowledge Search
Download document () of 20
We make what matters work*

10250TFG

10250T, Lever, 30.5 mm, Heavy-Duty Watertight/Oiltight, Used with Selector switch, illuminated, Green actuator, Blank legend

General specifications

Product Name
Eaton 10250T pushbutton selector switch operator lever
Catalog Number
10250TFG
UPC
782113301952
Product Length/Depth
1.6 in
Product Height
0.8 in
Product Width
1.1 in
Product Weight
0.01 lb
Warranty
1 year
Compliances
CE Marked
Certifications
UL Listed
CSA Certified
Product Type
Pushbutton accessory

Product specifications

Used with
Selector switch, illuminated
Type
30.5 mm, Heavy-Duty Watertight/Oiltight
Actuator color
Green
Series
10250T
Legend
Blank
Product category
Lever

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.