Photo is representative
Download
Eaton W-VAC auxiliary switch, 440 W, 10 A
| Product Name |
Eaton W-VAC auxiliary switch
|
| Catalog Number |
10A/10BAUXCONTACTS
|
| UPC |
786685632704
|
| Product Length/Depth |
8 in
|
| Product Height |
3 in
|
| Product Width |
5.5 in
|
| Product Weight |
1.6 lb
|
| Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
| Certifications |
IEC Rated
|
| Catalog Notes |
Standard circuit breakers contain a 10A/10B auxiliary switch. 6A/6B contacts are used by the circuit breaker, therefore 4A/4B contacts are available for the end user.
|
| Product Type |
Accessory
|
| Used with |
W-VACiMB
|
| Amperage Rating |
10 A
|
| Wattage |
440W
|
| Type |
Auxiliary switch
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 Opt 2, Opt 2 Opt 3